Filters
  • Series
    Select a value Reset filter
    • D-Sub
      2226
  • Identification
    Select a value Reset filter
    • Filter
      125
    • High Density
      141
    • IP67
      83
    • Mixed
      205
    • Standard
      1287
  • Element
    Select a value Reset filter
    • Connector
      1665
    • Filter adapter
      6
    • Gender changer
      4
  • Specification
    Select a value Reset filter
    • Low-profile
      200
    • U.S. Footprint
      48
    • With front frame
      18
    • With rear frame
      55
  • Type of contact
    Select a value Reset filter
    • Coaxial contact
      27
    • Crimp contact
      110
    • Pneumatic contact
      8
    • Solder contact
      27
  • Description of the contact
    Select a value Reset filter
    • Angled
      828
    • High-end
      4
    • Short version
      13
    • Stamped
      1085
    • Straight
      861
    • Turned
      520
    • for cables RG 174 U, 188 AU, 316 U
      8
    • for cables RG 178 BU, 196 AU, 404 U
      4
    • for cables RG 179 BU, 187 AU
      7
    • for cables RG 58 CU, 141 AU
      4
    • for cables RG 59
      4
2,632 products (of 2,632)
4/88
Compare
0
Sort by
Filters
0

Topics & Trends