Matching Products
Matching Products NEW
Device side / Panel feed through
6
Part number: 33 48 161 6A21 020
ix Type B solder 10xAWG26 PUR 2.0m
ix Type B solder 10xAWG26 PUR 2.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 33 48 161 6A21 020
ix Type B solder 10xAWG26 PUR 2.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
6
Product Details
Identification
  • Category System cabling
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING ix Industrial® Type B
  • Connector 2 HARTING ix Industrial® Type B
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 10
  • Core structure 10x AWG 26
  • Termination method Solder termination
  • Coding Type B
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage
    50 V AC
    60 V DC
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 127 g
  • Country of origin Vietnam
  • European customs tariff number 85444290
  • GTIN 5713140260337
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare