Matching Products
Matching Products NEW
Successor Products
1
System Cables
1332
Part number: 24 02 404 3200
Ha-VIS eCon 2043GBT-AF
Ha-VIS eCon 2043GBT-AF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Industrial Ethernet Switches
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, LX): 3
Operating temperature: -40 ... +70 °C
Notes
Compare
This product will not be orderable much longer. You can use the successor 24034043300.
Part number: 24 02 404 3200
Ha-VIS eCon 2043GBT-AF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
System Cables
1332
Product Details
Identification
  • Series Ha-VIS eCon 2000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Full Gigabit Ethernet
Version
  • Total number of ports 7
  • Fixing 35 mm DIN rail acc. to EN 60715
  • Switching technology Store and Forward
  • Frame size 10 kB
  • MAC table size 8k Entries
  • Packet buffer size 1 Megabit
  • Non blocking Yes
  • Quality of service Yes
  • Energie Efficient Ethernet Yes
  • Flow control Off
  • Signal contact No
  • PoE functionality No
  • Jumbo frame support Yes
  • Pack contents
    Pluggable screw contact for power supply
    Assembly instructions
Termination data
  • Nominal voltage
    24 V DC
    48 V DC
  • Permissible voltage 9 ... 60 V DC
  • Surge protection Yes
  • Operating current
    <199 mA @ 24 V DC
    <103 mA @ 48 V DC
  • Supply circuit SELV (Circuit Breaker 10 A)
  • Starting current
    <1.6 A @ 24 V DC
    <3.2 A @ 48 V DC
  • Overcurrent protection ‌4 A At input
  • Power consumption <4.78 W @ 24 V DC
  • Termination method Pluggable screw contact
  • Number of contacts 3
  • Conductor cross-section 0.08 ... 2.5 mm²
  • Conductor cross-section AWG 28 ... AWG 12
  • Pinout + / - / FE
  • Reverse polarity protection Yes
Technical characteristics
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    0 ... 95 % Non-condensing (operation)
    0 ... 95 % Non-condensing (storage/transport)
  • Air pressure ≥795 hPa ≈ 2000 m
  • Degree of protection acc. to IEC 60529 IP30 mated condition
  • MTBF ≈ 1690,000 h
Ethernet ports copper
  • 10/100/1000 Mbit/s (RJ45-Ports) 4
    Gigabit-Ethernet Ports 10/100/1000 Mbit/s (RJ45-Ports)
    Transmission standard: 10BASE-T, 100BASE-TX, 1000BASE-T
    Transmission physics: Twisted Pair Cat. 5
    Transmission length: 100 m
    Data rate: 10/100/1000 Mbit/s
    Auto-negotiation: yes
    Auto-polarity: yes
    Auto-MDI(X): yes
    X
  • Transmission standard
    10BASE-Te
    100BASE-TX EEE
    1000BASE-T EEE
  • Auto-negotiation Yes
  • Auto-polarity Yes
  • Auto-MDI(X) Yes
  • Transmission physics Twisted Pair Cat. 5
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1,000 Mbit/s
  • Transmission length 100 m
Ethernet ports fibre
  • 1000 Mbit/s (SC-Ports, LX) 3
  • Transmission standard 1000BASE-LX
  • Fiber Singlemode
  • Termination method
    SC duplex
    Female
  • Transmission physics FO
  • Wavelength 1,310 nm
  • Data rate ‌ 1,000 Mbit/s
  • Transmission length 10 km
  • Output power -9.5 ... -3 dBm
  • Input power -21
Material properties
  • Material (hood/housing) Aluminium (anodised)
  • Length 27.3 mm
  • Width 120 mm
  • Height 113.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Specifications
    EN 55022 Radio disturbance characteristics
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-4 Rapid transients (burst)
    EN 61000-4-5 Surge voltages
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    IEC 60068-2-6 Vibration (sinusoidal)
  • UL / CSA
    UL 508 NRAQ.E253944
    CSA-C22.2 No. 142 NRAQ7.E253944
  • Approvals
    CE
    DNV GL
  • FCC Yes
Commercial data
  • Packaging size 1
  • Net weight 393 g
  • Country of origin Germany
  • European customs tariff number 85176200
  • GTIN 5713140147478
  • ETIM EC000734
  • eCl@ss 19170130 Network switch (general application)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare