Matching Products
Matching Products NEW
Part number: 20 93 201 0504
Ha-VIS RF-ANT-WR24-i-US
Ha-VIS RF-ANT-WR24-i-US

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
for harsh industrial applications
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0504
Ha-VIS RF-ANT-WR24-i-US
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification for harsh industrial applications
  • Features
    Designed for harshest industrial environments
    Circular UHF antenna with wide range
    High antenna gain of 9 dBic
Version
  • Fixing Fixing hole 4x 6.4 mm
Termination data
  • Termination method N socket
Technical characteristics
  • Operating temperature -45 ... +65 °C
  • Degree of protection acc. to IEC 60529 IP54
  • Frequency 902 ... 928 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular (right)
  • Gain 9 dBic
  • Opening angle 67 °
  • Transmitting power ‌4 W EIRP
  • Down tilt ≤ 10 °
Material properties
  • Length 42 mm
  • Width 243 mm
  • Height 240 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 894 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare