Matching Products
Matching Products NEW
Part number: 20 93 201 0503
Ha-VIS RF-ANT-WR24-t-EU
Ha-VIS RF-ANT-WR24-t-EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
for high temperature applications
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0503
Ha-VIS RF-ANT-WR24-t-EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification for high temperature applications
  • Features
    Designed for harshest environments
    Circular UHF antenna with wide range
    High temperature antenna (+150 °C)
Version
  • Fixing Fixing hole 4x 6.4 mm
Termination data
  • Termination method N socket
Technical characteristics
  • Operating temperature -45 ... +150 °C
  • Degree of protection acc. to IEC 60529 IP64
  • Frequency 865 ... 868 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular (right)
  • Gain 8 dBic
  • Opening angle 70 °
  • Transmitting power ‌4 W EIRP
  • Down tilt ≤ 10 °
Material properties
  • Length 42 mm
  • Width 243 mm
  • Height 240 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 45545-2
    IEC 61373
    EN 50467
    EN 60512-11-6
    DIN ISO 1431-1
Commercial data
  • Packaging size 1
  • Net weight 735.2 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • GTIN 5713140363533
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare