Matching Products
Matching Products NEW
Part number: 19 62 000 5081
Acces. Special Cable Clamp EMC M20
Acces. Special Cable Clamp EMC M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
EMC version
M20
Clamping range: 4 ... 6.5 mm
Shielding diameter: 2.5 ... 6.5 mm
Material (cable glands): Metal
IP68
Wrench size: 22
Notes
Compare
Part number: 19 62 000 5081
Acces. Special Cable Clamp EMC M20
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificazione
  • Categoria Accessori
  • Tipo di accessorio Serracavi
  • Descrizione degli accessori Versione EMC
Dettagli tecnici
  • Misura chiave 22
  • Temperatura massima -40 ... +130 °C
  • Grado di protezione secondo IEC 60529 IP68
  • Taglia M20
  • Range di bloccaggio 4 ... 6,5 mm
  • Diametro schermatura 2,5 ... 6,5 mm
  • Larghezza angoli trasversali 24,4 mm
Proprietà del materiale
  • Materiale (pressacavi) Metallo
  • RoHS Conforme con esenzione
  • esenzioni RoHS 6 c): Leghe di rame contenenti fino al 4 % di piombo in peso
  • Stato ELV Conforme con esenzione
  • China RoHS 50
  • Sostanze REACH ANNEX XVII Non incluso
  • Sostanze REACH ANNEX XIV Non incluso
  • Sostanze REACH SVHC Si
  • Sostanze REACH SVHC Piombo
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
    Naftalene
Dati commerciali
  • Dimensioni imballaggio 10
  • Peso netto 27 g
  • Paese di origine Germania
  • Codice doganale europeo 84849000
  • GTIN 5713140132184
  • ETIM EC000441
  • eCl@ss 27140803 Cable gland EMC (electrical installation)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare