Matching Products
Matching Products NEW
Combinables
23
Accessories
7
Spare Part
1
Inserts
34
Frames
2
Part number: 19 40 016 1119
Han 16HPR-PFT housing-M50 inverse
Han 16HPR-PFT housing-M50 inverse

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
for mounting from outside
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 40 016 1119
Han 16HPR-PFT housing-M50 inverse
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
23
Accessories
7
Spare Part
1
Inserts
34
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing for mounting from outside
Version
  • Size 16 B
  • Version Top entry
  • Cable entry 1x M50
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details The fixing screws must be sealed separately to reach the given degree of protection.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque 6 Nm Fixing screws
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Thickness of the panel ≥2 mm
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,075 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140129870
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare