Matching Products
Matching Products NEW
Combinables
2
Accessories
17
Spare Part
2
Inserts
72
Part number: 19 40 003 0400
Han 3HPR-HTE-TL-M20
Han 3HPR-HTE-TL-M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 3 A
Toggle locking
Stainless steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 40 003 0400
Han 3HPR-HTE-TL-M20
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
17
Spare Part
2
Inserts
72
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x M20
  • Locking type Toggle locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
  • Pack contents With seal screw
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS not compliant
  • ELV status not compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 65 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140129269
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Brid®
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare