Matching Products
Matching Products NEW
Combinables
1
Accessories
16
Spare Part
1
Inserts
22
Frames
2
Part number: 19 39 606 0447
Han 6HP Direct/B-HTE-M32
Han 6HP Direct/B-HTE-M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 39 606 0447
Han 6HP Direct/B-HTE-M32
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
16
Spare Part
1
Inserts
22
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HP Direct B
  • Type of hood/housing Hood
Version
  • Size 6 B
  • Version Top entry
  • Cable entry 1x M32
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 255.8 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140182295
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare