Matching Products
Matching Products NEW
Combinables
7
Accessories
5
Inserts
24
Part number: 19 12 008 0429
Han Q 8/0-HTE-M25
Han Q 8/0-HTE-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Compact® half cable gland
Size: Han-Compact®
Single locking lever
Top entry
1x M25
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 12 008 0429
Han Q 8/0-HTE-M25
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Accessories
5
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Hood
  • Description of hood/housing for Han-Compact® half cable gland
Version
  • Size Han-Compact®
  • Version Top entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140124134
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare