Matching Products
Matching Products NEW
Part number: 19 00 000 5084
Han CGM-M M20x1,5 D.10-14mm
Han CGM-M M20x1,5 D.10-14mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
M20
Clamping range: 10 ... 14 mm
Material (cable glands): Brass
Material (clamping ring): Polyamide (PA)
IP68, IP69 / IPX9K acc. to ISO 20653
Wrench size: 24
Notes
Compare
Part number: 19 00 000 5084
Han CGM-M M20x1,5 D.10-14mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® CGM-M
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤10 Nm (depending on the cable and the seal insert used)
  • Wrench size 24
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Size M20
  • Clamping range 10 ... 14 mm
  • Width across corners 26.5 mm
Material properties
  • Material (cable glands) Brass
  • Material (seal) NBR
  • Material (clamping ring) Polyamide (PA)
  • Surface (accessories) Nickel plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 514B QCRV.E479780
    CSA-C22.2 No. 18.3 QCRV7.E479780
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 31.387 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140123748
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare