Matching Products
Matching Products NEW
Part number: 19 00 000 5070
Acces. Blanking Piece M20x1.5
Acces. Blanking Piece M20x1.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
With O-ring
M20
Wrench size: 22
Metal
Notes
Compare
Part number: 19 00 000 5070
Acces. Blanking Piece M20x1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Dummy plugs
  • Description of the accessory With O-ring
Technical characteristics
  • Wrench size 22
  • Size M20
  • Width across corners 25.4 mm
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140123663
  • ETIM EC000032
  • eCl@ss 27140805 Blind plug (explosion-proof, electrical)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare