Matching Products
Matching Products NEW
Contacts
4
Combinables
2
Tools
4
Accessories
1
Hoods/Housings
1
Part number: 09 46 500 3401
HPP V4 Power insert crimp 250V/16A 3p
HPP V4 Power insert crimp 250V/16A 3p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Female
Crimp termination
Rated current: ‌16 A
Contacts: 2
Conductor cross-section: 0.75 ... 2.5 mm² Stranded
Notes
Compare
Free Sample
Part number: 09 46 500 3401
HPP V4 Power insert crimp 250V/16A 3p
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
2
Tools
4
Accessories
1
Hoods/Housings
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Female
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 2
  • PE contact Yes
  • Locking type PushPull
  • Pack contents Without contacts
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm² Stranded
  • Conductor cross-section AWG 20 ... AWG 12 Stranded
  • Wire outer diameter ≤ 2.9 mm
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    5 mm Cores
    30 mm cable jacket
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 2.52 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065536
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare