Matching Products
Matching Products NEW
Device side / Panel feed through
3
Part number: 09 45 145 1010
HPP mini Displayport cable;PP-IP20; 0,5m
HPP mini Displayport cable;PP-IP20; 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 09 45 145 1010
HPP mini Displayport cable;PP-IP20; 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
3
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Mini DisplayPort
  • Connector 2 IP20
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 20
  • Core structure 20x AWG 32
  • Shielding Shielded
Technical characteristics
  • Rated current ‌ 0.5 A
  • Rated voltage 30 V
  • Transmission characteristics DisplayPort 1.2 standard
  • Data rate
    ‌ 1.62 Gbit/s
    ‌ 2.7 Gbit/s
    ‌ 5.4 Gbit/s
  • Insulation resistance >107 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +80 °C
  • Insertion force ≤ 50 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP20
    IP65 / IP67 mated condition
  • Cable diameter 5 mm
  • Minimum bending radius 10x Cable diameter
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Impedance ‌100 Ω ±10 %
  • Vibration resistance
    10-2000 Hz, 15 g, 1.5 mm, sweep time: 20 min acc. to IEC 61373 Category 1 Class B
    5.35 Gs RMS, 15 min/axes, 7.9 m/s² (random vibration)
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 3 shocks / axis and direction
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Ni Mating side
  • Material (cable) TPE
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 39 g
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • GTIN 5713140262355
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare