Matching Products
Matching Products NEW
Combinables
2
Accessories
6
Spare Part
2
Inserts
92
Part number: 09 40 003 0301
Han 3HPR-HBM-TL-black chrome
Han 3HPR-HBM-TL-black chrome

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Straight
Size: 3 A
Toggle locking
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 40 003 0301
Han 3HPR-HBM-TL-black chrome
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
6
Spare Part
2
Inserts
92
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Straight
Version
  • Size 3 A
  • Locking type Toggle locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
  • Pack contents With seal screw
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS not compliant
  • ELV status not compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 51.1 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140057043
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare