Matching Products
Matching Products NEW
Part number: 09 40 000 9937
Locking Screw Han 48HPR; M6x35
Locking Screw  Han 48HPR; M6x35

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking screw
48 HPR
Stainless steel
Notes
Compare
Part number: 09 40 000 9937
Locking Screw Han 48HPR; M6x35
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Locking screw
  • Description of the accessory 48 HPR
Technical characteristics
  • Size M6
Material properties
  • Material (accessories) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 10
  • Net weight 0.96 g
  • Country of origin Germany
  • European customs tariff number 73181558
  • GTIN 5713140056978
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare