Matching Products
Matching Products NEW
Combinables
2
Accessories
5
Spare Part
1
Hoods/Housings
14
Part number: 09 33 210 2748
Han 10ES Press HMC-F
Han 10ES Press HMC-F

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Copper alloy
HMC gold plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 210 2748
Han 10ES Press HMC-F
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
5
Spare Part
1
Hoods/Housings
14
Product Details
Identification
  • Category Inserts
  • Series Han® ES Press HMC
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 10
  • PE contact Yes
  • Details
    for hoods/housings high construction only
    Blue slide
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Conductor cross-section AWG 26 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Stripping length 9 ... 11 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles with other HMC components ≥ 10,000
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
  • Colour (accessories) Blue
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 91 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140186156
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® HMC
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare