Matching Products
Matching Products NEW
Accessories
15
Inserts
26
Frames
2
Part number: 09 30 024 0408
Han Split Hood 24 B
Han Split Hood 24 B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
Size: 24 B
High construction
Double locking lever
Top entry
4x Integrated
Material (hood/housing): Polycarbonate (PC)
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 30 024 0408
Han Split Hood 24 B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
15
Inserts
26
Frames
2
Product Details
Identification
  • Category Кожухи
  • Series of hoods/housings Han® B
  • Type of hood/housing Блочный проходной кожух
  • Type Высокая конструкция
Version
  • Size 24 B
  • Version Верхний ввод
  • Cable entry 4x Встроенный
  • Locking type Две защелки
  • Field of application Стандартные кабельные и блочные кожухи HARTING для промышленного применения
  • Details
    Уплотнители кабельного ввода заказываются отдельно.
    IP54 при вертикальной установке
  • Pack contents 2 половинки кабельного кожуха
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Для использования в качестве соединителя в соответствии с IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Cable diameter 17,8 mm
Material properties
  • Material (hood/housing) Поликарбонат (PC)
  • Colour (hood/housing) RAL 7037 (серый)
  • RoHS совместим
  • ELV status совместим
  • China RoHS e
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Не содержится
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Спецификации и допуски
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 53,38 g
  • Country of origin Германия
  • European customs tariff number 85389099
  • GTIN 5713140047013
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare