Matching Products
Matching Products NEW
Part number: 09 20 003 5445
Han 3A Thermopl. Cover, Sealing for Base
Han 3A Thermopl. Cover, Sealing for Base

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, With fixing cord
Size: 3 A
Single locking lever
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Material (seal): NBR
Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918
Notes
Compare
Part number: 09 20 003 5445
Han 3A Thermopl. Cover, Sealing for Base
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han A®
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    Thermoplastic
    With seal
    With fixing cord
Version
  • Size 3 A
  • Locking type Single locking lever
  • Details for mounted female insert
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 / IP67 with seal screw 09 20 000 9918
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 5.72 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140038998
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Chapter Han® Hoods and Housings with metric thread
HARTING Device Connectivity - Chapter 04
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare