Matching Products
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Hoods/Housings
85
Frames
20
Part number: 09 14 009 3151
Han D-Sub module, Profibus T function
Han D-Sub module, Profibus T function

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® D-Sub module
Single module
Screw termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: ‌5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 14 009 3151
Han D-Sub module, Profibus T function
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Accessories
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® D-Sub module
  • Size of the module Single module
Version
  • Termination method Screw termination
  • Gender Female
  • Number of contacts 9
  • Details for RS 485-based bus systems with T-functionality
Technical characteristics
  • Conductor cross-section 0.08 ... 0.52 mm²
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Zinc die-cast
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 34 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020825
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare