Matching Products
Matching Products NEW
Contacts
6
Combinables
6
Tools
2
Accessories
37
Contact inserts
1
Part number: 09 14 008 3017
Han Megabit insert male, (shield-GND)
Han Megabit insert male, (shield-GND)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Megabit module
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: ‌10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 14 008 3017
Han Megabit insert male, (shield-GND)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
6
Tools
2
Accessories
37
Contact inserts
1
Product Details
Identification
  • Category Inserts
  • Type of module Han® Megabit module
  • Description of the module
    Insert
    2x 4 contacts
    2 cable entries
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 8
  • further contacts + shielding
  • Details
    With additional shield connection to the hinged frame
    Please order crimp contacts separately.
    Please order adapter module separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage ‌ 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated current acc. to UL
    2 A AWG 26 ... AWG 20
    6 A AWG 18
    8 A AWG 16 ... AWG 14
  • Rated voltage acc. to UL 30 V
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate ‌ 100 Mbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020689
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare