Matching Products
Matching Products NEW
Combinables
4
Tools
4
Accessories
1
Hoods/Housings
85
Frames
20
Part number: 09 14 002 2601
Han 40A axial module, male 2,5-8mm²
Han 40A axial module, male 2,5-8mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® 40 A module
Single module
Axial screw termination
Male
Contacts: 2
Conductor cross-section: 2.5 ... 8 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 002 2601
Han 40A axial module, male 2,5-8mm²
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
4
Accessories
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 40 A module
  • Size of the module Single module
Version
  • Termination method Axial screw termination
  • Gender Male
  • Number of contacts 2
Technical characteristics
  • Conductor cross-section 2.5 ... 8 mm²
  • Rated current ‌ 40 A
  • Rated voltage ‌ 1,000 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current acc. to UL
    16 A AWG 14
    27 A AWG 12
    34 A AWG 10
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to CSA
    16 A AWG 14
    27 A AWG 12
    34 A AWG 10
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length
    5 mm @ 2.5 mm²
    5 mm @ 4 mm²
    8 mm @ 6 mm²
    11 mm @ 8 mm²
  • Tightening torque
    ‌1.5 Nm @ 2.5 mm²
    ‌1.5 Nm @ 4 mm²
    ‌2 Nm @ 6 mm²
    ‌2 Nm @ 8 mm²
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 12.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019584
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
HARTING Device Connectivity - Chapter 04
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare