Matching Products
Matching Products NEW
Part number: 09 14 000 9915
Han-Quintax metal adapter
Han-Quintax metal adapter

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
Metal
Metal
Adapter for: Han-Quintax®
Notes
Compare
Part number: 09 14 000 9915
Han-Quintax metal adapter
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Adapter
  • Description of the accessory Metal
  • Adapter for Han-Quintax®
Version
  • Gender
    Male
    Female
  • Details Optional shield connection to the hinged frame.
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 16.197 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140018570
  • eCl@ss 27440201 Adapter plate industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare