Matching Products
Matching Products NEW
Combinables
4
Part number: 09 14 000 6252
Pneumatic contact female 3,0 mm
Pneumatic contact female 3,0 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Without shut-off, Straight
Female
Delrin acetal
Notes
Compare
Part number: 09 14 000 6252
Pneumatic contact female 3,0 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Contacts
  • Type of contact Pneumatic contact
  • Description of the contact Without shut-off Straight
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -40 ... +80 °C
  • Operating pressure ≤ 8 bar
  • Tube inner diameter 3 mm
Material properties
  • Material (contacts) Delrin acetal
  • Material (seal) Buna-N
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 0.7 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140018389
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare