Matching Products
Matching Products NEW
Combinables
2
Part number: 09 12 008 4770
Han PushPull Power T
Han PushPull Power T

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Energy distributor
With 3x HARTING PushPull Power, Bulkhead mounted housing
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 12 008 4770
Han PushPull Power T
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Energy distributors
  • Series of hoods/housings Han-Power® T
  • Element Energy distributor
  • Specification
    With 3x HARTING PushPull Power
    Bulkhead mounted housing
Version
  • Number of contacts 4
Technical characteristics
  • Rated current ‌ 12 A
  • Rated voltage 48 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 28.5 g
  • Country of origin Mexico
  • European customs tariff number 85444290
  • GTIN 5713140190597
  • ETIM EC000214
  • eCl@ss 27142409 Small distribution board
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
Chapter Han-Power®
PushPull Selection Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare