Matching Products
Matching Products NEW
Combinables
4
Tools
1
Part number: 09 12 000 9958
RJ45 Plug
RJ45 Plug

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male
Contacts: 8
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 12 000 9958
RJ45 Plug
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
1
Product Details
Identification
  • Category Inserts
  • Series RJ45
  • Element Data connectors
  • Specification for Han® RJ45 module
Version
  • Gender Male
  • Number of contacts 8
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 2.42 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140016392
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare