Matching Products
Matching Products NEW
Part number: 09 12 000 9924
Han Coding pin 20/block
Han Coding pin 20/block

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
Size: 3 A
Male
Thermoplastic
Red
20 pieces per frame
Notes
Compare
Part number: 09 12 000 9924
Han Coding pin 20/block
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® Q
  • Type of accessory Coding element
Version
  • Gender Male
  • Size 3 A
  • Pack contents 20 pieces per frame
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Red
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 3.26 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140016378
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare