Matching Products
Matching Products NEW
Combinables
1
Part number: 09 12 000 9901
T-Codierstift für Han Q7/0 Einsatz
T-Codierstift für Han Q7/0 Einsatz

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
Male
Thermoplastic
Notes
Compare
Part number: 09 12 000 9901
T-Codierstift für Han Q7/0 Einsatz
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series Han® Q
  • Identification 7/0
  • Type of accessory Coding element
Version
  • Gender Male
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 50
  • Net weight 0.42 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140016286
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare