Matching Products
Matching Products NEW
Successor Products
1
Accessories
12
Hoods/Housings
4
Part number: 09 10 002 2605
Han 1A-2+PE-s-m
Han 1A-2+PE-s-m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: ‌10 A
Size: 1 A
Contacts: 2
Conductor cross-section: 0.75 ... 1.5 mm²
Copper alloy
Silver plated
Single locking lever
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor 09100022606.
Part number: 09 10 002 2605
Han 1A-2+PE-s-m
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
12
Hoods/Housings
4
Product Details
Identification
  • Category Inserts
  • Series Han® 1A
Version
  • Termination method Screw termination
  • Gender Male
  • Size 1 A
  • Number of contacts 2
  • PE contact Yes
  • Locking type Single locking lever
  • Details
    Please order locking lever separately.
    Order separately the single wire seal or the hoods/housings for an IP65 performance.
  • Details
    A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Contact inserts must not be powered-up in the un-mated condition.
    Contact inserts with screw termination technology (2+PE and 3+PE) only differ in the number of contacts. If both variants are used in one application, the user must prevent incorrect mating! Safety instructions according to VDE 0100-410, Chapter 414.4.3 and EN 60204-1, Chapter 13.4.5 d) must be observed.
Technical characteristics
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Tightening torque 0.25 Nm
  • Limiting temperature -30 ... +90 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 9005 (jet black)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
    IEC 60664-1
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 12.3 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare