Matching Products
Matching Products NEW
Part number: 09 10 000 9903
Han 1A-coding clip green / 10 per frame
Han 1A-coding clip green / 10 per frame

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
Polyamide (PA)
Green
10 pieces per frame
Notes
Compare
Part number: 09 10 000 9903
Han 1A-coding clip green / 10 per frame
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® 1A
  • Type of accessory Coding element
Version
  • Pack contents 10 pieces per frame
Material properties
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Green
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    Please contact your local HARTING subsidiary for further information.
Commercial data
  • Packaging size 1
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140193581
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
HARTING Ethernet Cabling
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare