Matching Products
Matching Products NEW
Combinables
3
Inserts
32
Part number: 09 10 000 0400
Han 1A-back shell 5,7-10mm
Han 1A-back shell 5,7-10mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable adapter
Size: 1 A
Top entry
1x Integrated
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Notes
Compare
Load in configurator
Part number: 09 10 000 0400
Han 1A-back shell 5,7-10mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Inserts
32
Product Details
Identification
  • Category Hoods/Housings
  • Series Han® 1A
  • Type of hood/housing Cable adapter
Version
  • Size 1 A
  • Version Top entry
  • Cable entry 1x Integrated
Technical characteristics
  • Tightening torque
    1.5 ... ‌2 Nm
    ‌2 Nm According to CSA-approval
  • Limiting temperature -30 ... +90 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings < 10
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter
    5.7 ... 10 mm
    6.3 ... 10 mm According to CSA-approval
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) TPE
  • Colour (seal) Yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-2)
    R23 (HL 1-2)
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    Please contact your local HARTING subsidiary for further information.
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 7 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140162693
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare