Matching Products
Matching Products NEW
Part number: 09 00 000 5359
Grommet 11-12mm KDT/Z11 for Split Hood
Grommet 11-12mm KDT/Z11 for Split Hood

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable entry seal
Additional strain relief can be provided by cable ties (max. width 8 mm)
Clamping range: 11 ... 12 mm
Thermoplastic
Black
Notes
Compare
Part number: 09 00 000 5359
Grommet 11-12mm KDT/Z11 for Split Hood
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable entry seal
  • Description of the accessory Additional strain relief can be provided by cable ties (max. width 8 mm)
Technical characteristics
  • Clamping range 11 ... 12 mm
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 5.46 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140002708
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare