eShop News
  • Innovative new products
  • Highlights from the complete portfolio
  • Clear and structured display for each series
  • Regular updating and presentation of additional HARTING Highlights
Subcategories
Han<sup>®</sup> HPR Break-away

Han® HPR Break-away

System cables RJ45 DB Trailing

System cables RJ45 DB Trailing

Han<sup>®</sup> Protect

Han® Protect

Han<sup>®</sup> Domino RJ45 Cube

Han® Domino RJ45 Cube

Han<sup>®</sup> 3 A Push-In Han<sup>®</sup> 4 A Push-In

Han® 3 A Push-In Han® 4 A Push-In

Han<sup>®</sup> K 4/2

Han® K 4/2

HARTING UIC

HARTING UIC

ix Industrial<sup>® </sup>In-line jack

ix Industrial® In-line jack

System cables HARTING ix Industrial<sup>®</sup>

System cables HARTING ix Industrial®

System cables Type R

System cables Type R

  • M12
  • RJ45
HARTING M8 T1 Industrial

HARTING M8 T1 Industrial

M17 Circular connectors

M17 Circular connectors

<i>har</i>-flex<sup>®</sup> IDC

har-flex® IDC

Docking frame IP67

Docking frame IP67

HARTING Mini PushPull T1 Industrial

HARTING Mini PushPull T1 Industrial

M12 IDC termination X-coding

M12 IDC termination X-coding

HARTING ICC

HARTING ICC

Han<sup>®</sup> EMC/B

Han® EMC/B

Han<sup>®</sup> HPR VarioShell

Han® HPR VarioShell

  • Hoods/housings for harsh outdoor environments
  • For SP1 and SP2
M5 system cables A-coding

M5 system cables A-coding

  • 3 poles or 4 poles
  • A-coding
Han<sup>®</sup> S

Han® S

  • plug-and-play
  • Visible check of the locking status ensures safe installation
HARTING Mini PushPull ix Industrial<sup>®</sup> RJ45

HARTING Mini PushPull ix Industrial® RJ45

  • IP65/IP67 miniaturised Ethernet data interface based on HARTING ix Industrial® and according to IEC 61076-3-124
  • Field-assembly connector with IDC contacts
M12 system cables K-, L-, S- and T-coded

M12 system cables K-, L-, S- and T-coded

  • 8 poles
  • Y-coding
Size 15 system cables

Size 15 system cables

  • 6 poles
M8 system cables D-coding

M8 system cables D-coding

  • 4 poles
  • D-coding
Han<sup>®</sup> HPR

Han® HPR

  • Hoods/housings for harsh outdoor environments
  • For SP1 and SP2
Han<sup>®</sup> 1A system cables

Han® 1A system cables

  • Robust construction makes them suitable for industrial environments
  • High degree of protection IP67
  • plug-and-play
Operator Interfaces

Operator Interfaces

Han<sup>®</sup> HPR Compact

Han® HPR Compact

  • Can be installed in the tightest of spaces thanks to the space reduction of up to 20 %
  • Can be safely assembled in narrow installation spaces by means of “blind mating” using guide pins
  • Very flexible and expandable with the extender frame
Han-INOX<sup>®</sup>

Han-INOX®

Han-Modular<sup>®</sup> Push-In modules

Han-Modular® Push-In modules

  • Push-in-spring-cage termination
<i>har</i>-modular<sup>®</sup> Data modules

har-modular® Data modules

  • New data modules for your board to board connection
  • Data transmission up to 25 Gbit/s
  • 1 or 4 signal pairs each 360° shielded
  • Combinable with Signal and Power in one modular connector
Han<sup>®</sup> ORV3 power

Han® ORV3 power

  • Higher Power
  • Smaller Footprint
  • Simple and quick assembly
  • Energie Efficient
<i>har</i>-flex<b>i</b>c<b>o</b>n<sup>®</sup> for Ethernet

har-flexicon® for Ethernet

  • Direct and compact PCB connection of one-, two- and four-pair Ethernet in IIoT devices, for data rates of 10/100 Mbit/s and more.
Han<sup>®</sup> Q Hybrid

Han® Q Hybrid

  • Combination of data, signal and power in one connector
  • Crimp termination
Filters
  • Material (security clip)
    Select a value Reset filter
    • Polybutylene terephthalate (PBT)
      1
  • Bounce time
    Select a value Reset filter
    • > 10 ms
      5
  • Short-circuit device (recommendation)
    Select a value Reset filter
    • SCPD 16 A, Char. C
      5
  • Conditional short-circuit current
    Select a value Reset filter
    • ‌ 1,000 A
      7
  • Colour (security clip)
    Select a value Reset filter
    • Yellow
      1
  • Material (adapter)
    Select a value Reset filter
    • Polyamide (PA)
      2
823 products (of 823)
1/28
Compare
0
Sort by
Filters
0

Topics & Trends