Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
20
Part number: 09 80 003 0201
Han-Modular SP SO CM4
Han-Modular SP SO CM4

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han-Smart® Surge protection module
Single module
Four channels, Common reference potential
Push-In
Female
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Polyamide (PA)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 09 80 003 0201
Han-Modular SP SO CM4
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Identification Han-Smart®
  • Type of module Han-Smart® Surge protection module
  • Size of the module Single module
  • Description of the module
    Four channels
    Common reference potential
Version
  • Termination method Push-In
  • Gender Female
  • Number of contacts 5
  • Details The combination of Surge Protection modules must be installed in an earthed metallic hinged frame to ensure a safe discharge of the surge energy.
Termination data
  • Nominal voltage 24 V DC
  • Permissible voltage
    33 V DC
    23 V AC
  • Nominal current ‌ 0.5 A
Technical characteristics
  • Conductor cross-section 0.25 ... 1.5 mm²
  • Conductor cross-section AWG 24 ... AWG 16
  • Stripping length 8 mm
  • Operating temperature -40 ... +85 °C
  • Storage temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 38.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140185364
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Selection Guide Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare