US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
B Standard hoods/housings for industrial connectors
Han
®
B Standard hoods/housings for industrial connectors
Many variations: for precise industrial applications
A proven hoods/housings made of powder-coated die-cast aluminium
IP65 / IP67
Locking levers: Han-Easy Lock
®
Filters
Category
Select a value
Reset filter
Hoods/Housings
714
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
82
Cable to cable housing
69
Flange housing
1
Hood
326
Housing for motor application
11
Panel feed through housing
25
Split Hood
1
Surface mounted housing
199
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
44
Double locking lever
284
Double locking lever (on the hood)
87
Single locking lever
299
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP54
3
IP65
703
IP66
250
IP67
257
Size
Select a value
Reset filter
10 B
165
16 B
206
24 B
195
32 B
26
48 B
29
6 B
67
L32 B
26
Cable entry
Select a value
Reset filter
1x Integrated
3
1x M16
2
1x M20
24
1x M25
67
1x M32
86
1x M40
56
1x M50
17
1x M63
1
1x NPTF 1in
9
1x NPTF 3/4in
9
1x Pg 13.5
5
1x Pg 16
18
1x Pg 21
68
1x Pg 29
68
1x Pg 36
10
1x Pg 42
5
2x
1
2x M20
12
2x M25
36
2x M32
23
2x M40
10
2x Pg 13.5
1
2x Pg 16
10
2x Pg 21
36
2x Pg 29
27
2x Pg 36
4
2x Pg 42
1
3x
1
3x Integrated
1
3x M25
1
3x M40
1
4x
1
4x Integrated
1
5x M25
1
Version
Select a value
Reset filter
Angled entry
3
Cable entry long side
1
Side entry
339
Top entry
258
Top/side entry
11
Without cable entry
9
Series of hoods/housings
Select a value
Reset filter
Han Hv E
®
18
Han-Drive
®
11
Han
®
B
682
Han
®
Easy Hood
3
Description of hood/housing
Select a value
Reset filter
2x Han
®
24 DD
1
72 mm high
1
86 mm high
3
Black
42
Corrosion resistant
9
Flat cable entry
4
O-ring seal
3
Powder-coated
3
Rear mounting
14
Special type
10
With adapter
6
With fixing cord
1
With metal cover
38
With self-closing cover
7
With stainless peg
1
With thermo-plastic cover
93
incl. flat seal
3
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
712
Polycarbonate (PC)
2
Material (seal)
Select a value
Reset filter
NBR
386
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
4
Stainless steel
4
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
685
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
411
R22 (HL 1-3)
274
R23 (HL 1-3)
274
R7 (HL 1-3)
411
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
714
Unfortunately, no results were found for your search query
714 products
(of 714)
24/24
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han B Hood Top Entry HC 2 Reels M16
Article. No: 19 30 010 0402
Size: 10 B
High construction
Single locking lever
Top entry
1x M16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-HSE-CL-M32 Height 86mm
Article. No: 19 30 024 0517
86 mm high
Size: 24 B
High construction
Central locking lever (on the hood)
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Add to Wishlist
Remove from wishlist
Hood
Han B Hood Top Entry HC M25
Article. No: 19 30 016 0426
Size: 16 B
High construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6B-SCP-HBM-SL
Article. No: 09 30 906 0301
Corrosion resistant
Size: 6 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6B-SCP-HTE-HC-f. SL-M25
Article. No: 19 30 906 0446
Corrosion resistant
Size: 6 B
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10B-SCP-HBM-DL
Article. No: 09 30 910 0301
Corrosion resistant
Size: 10 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16B-SCP-HBM-DL
Article. No: 09 30 916 0301
Corrosion resistant
Size: 16 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24B-SCP-HBM-DL
Article. No: 09 30 924 0301
Corrosion resistant
Size: 24 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16B-SCP-HTE2-HC-f. DL-M25
Article. No: 19 30 916 0466
Corrosion resistant
Size: 16 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-SCP-HTE-HC-f. DL-M32
Article. No: 19 30 916 0427
Corrosion resistant
Size: 16 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 10B-SCP-HTE-HC-f. DL-M32
Article. No: 19 30 910 0427
Corrosion resistant
Size: 10 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 10B-HTE-2xM25
Article. No: 19 30 010 1502
Size: 10 B
Low construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-SCP-HTE-HC-f. DL-M40
Article. No: 19 30 924 0428
Corrosion resistant
Size: 24 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HSE2-HC-f. DL-M40
Article. No: 19 30 016 0568
Size: 16 B
High construction
Double locking lever
Side entry
2x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16B Top Entry M32/M20
Article. No: 19 30 016 0464
Size: 16 B
High construction
Double locking lever
Top entry
1x M20 1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 10B-HCC-HC-DL-M32-black
Article. No: 19 30 710 0737
Black
Size: 10 B
High construction
Double locking lever
Polycarbonate (PC), Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Add to Wishlist
Remove from wishlist
Hood
Han 10B-HTE-HC-f. DL-M40-black
Article. No: 19 30 710 0428
Black
Size: 10 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HTE2-f.DL-M32/M25
Article. No: 19 30 016 0469
Size: 16 B
High construction
Double locking lever
Top entry
1x M25 1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10M-gs-M40 black
Article. No: 19 30 710 0528
Black
Size: 10 B
High construction
Double locking lever
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16B-HTE2-HC-for DL-PG29/PG13,5
Article. No: 09 30 016 0464
Size: 16 B
High construction
Double locking lever
Top entry
1x Pg 13.5 1x Pg 29
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 24B-HCC3-DL-2xM25/1xM16
Article. No: 19 30 024 0776
Size: 24 B
High construction
Double locking lever
Polycarbonate (PC), Stainless steel
Top entry
1x M16 2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 24B-HTE-PFT-SL-w/o. thread
Article. No: 09 30 024 1102
Size: 24 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Without cable entry
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24B-gs-M25 (2x24DD)
Article. No: 19 30 024 1515
2x Han
®
24 DD
Size: 24 B
Low construction
Double locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han L32 B-HTE2/HSE-HC-DL-M40
Article. No: 19 30 132 0498
Size: L32 B
Double locking lever
Top/side entry
3x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
22
23
24
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 714 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends