Matching Products
Matching Products NEW
Device side / Panel feed through
172
Part number: 09 45 971 1134
RJ45 CAT5 8P MA DE BK CABLE ASSY, 20M
RJ45 CAT5 8P MA DE BK CABLE ASSY, 20M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Notes
Compare
Part number: 09 45 971 1134
RJ45 CAT5 8P MA DE BK CABLE ASSY, 20M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Geräteseite / Wanddurchführung
172
Product Details
Part List
  • Part list details
    Kabeltyp
    Connector 1
    Connector 2
Bezeichnung
  • Kategorie System cabling
  • Baureihe RJ45
  • Komponente Cable assemblies
  • Beschreibung Pre-assembled on both sides
  • Steckverbinder 1 HARTING RJ Industrial®
  • Steckverbinder 2 HARTING RJ Industrial®
  • Kabeltyp Copper cable (round)
Ausführung
  • Kabellänge 20 m
  • Anzahl der Adern 8
  • Adernaufbau 8x AWG 26/7
Technische Kennwerte
  • Übertragungseigenschaften Cat. 5e Class D up to 100 MHz
  • Datenrate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
Materialeigenschaften
  • Werkstoff Kabel PUR (polyurethane)
  • Farbe Kabel Black
  • RoHS compliant
  • ELV Status compliant
  • China RoHS e
  • REACH Annex XVII Stoffe Not contained
  • REACH ANNEX XIV Stoffe Not contained
  • REACH SVHC Stoffe Not contained
Normen und Zulassungen
  • Zulassungen CE
Kaufmännische Daten
  • Packungsgröße 1
  • Nettogewicht 800 g
  • Ursprungsland Vietnam
  • europäische Zolltarifnummer 85444290
  • GTIN 5713140065222
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare