Matching Products
Matching Products NEW
Part number: 15 16 068 2010 041
har-flex distance adapter 22mm 68P PL1
har-flex distance adapter 22mm 68P PL1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
Contacts: 68
Male contact, Male contact
Copper alloy
Noble metal over Ni
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Part number: 15 16 068 2010 041
har-flex distance adapter 22mm 68P PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 68
  • Termination length 2.5 mm
  • Pack contents
    56 pieces in a tray
    5 trays per box
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 22 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 34 N
  • Withdrawal force ≤ 34 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 280
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140307605
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare