Configurator not available
The configurator is not available for mobile device screen resolutions.
Explore HARTING
Dummy title
Dummy content
Industrial Connectors Han®:
General Requirements
Without Selection Assistant
Component selection
Multiple selection possible
Electric
Not possible
Data Transmission
Not possible
Pneumatic
Not possible
Optical
Not possible
Start Adding connector types from the left
Electric
Delete component
Number of Contacts*
max. {{slot.contacts_max}} Contacts
Rated Current*
A
max. {{slot.current_max}} A
Rated Voltage*
V
max. {{slot.voltage_max}} V
Wire Gauge
Please Select
0,09 mm² (AWG 26)
0.14 mm² (AWG 26)
0.25 mm² (AWG 24)
0.50 mm² (AWG 20)
0.75 mm² (AWG 19)
1.00 mm² (AWG 18)
1.50 mm² (AWG 16)
2.50 mm² (AWG 14)
4.00 mm² (AWG 12)
6.00 mm² (AWG 10)
10.0 mm² (AWG 8)
16.0 mm² (AWG 6)
25.0 mm² (AWG 4)
35.0 mm² (AWG 2)
38.0 mm²
40.0 mm² (AWG 2)
50,0 mm² (AWG 1)
70,0 mm² (AWG 00)
Termination Technique
Please Select
Crimp Termination
Screw Termination
Cage Clamp Termination
Quick Lock® Termination
Cage Clamp Termination (2 Clamps for one Contact)
Axial screw termination
Data Transmission
Delete component
Type*
Please Select
Han Shielded
D-Sub
USB
Quintax (Cat. 5)
RJ45 (Cat. 5, Cat. 6a)
Coaxial
Han Gigabit (Cat. 6, Cat. 7a)
Han Megabit (2xCat. 5)
Firewire
Pneumatic
Delete component
Tube diameter*
Please Select
3 mm inner diameter
4 mm inner diameter
6 mm inner diameter
3 mm outer diameter
4 mm outer diameter
6 mm outer diameter
USB
Delete component
Fire-Wire
Delete component
D-Sub
Delete component
Optical
Delete component
Type*
Please Select
POF
glass fibre
Additional Requirements
Field of Application
Please Select
Industrial Applications
Increased Environmental Requirements
Housing Material
Please Select
Metal
Plastic
Stainless Steel
Assembly Situation
Please Select
Surface Mounting Housing
Bulkhead Mounted housing
Cable to Cable Housing
Screw Mounting Housing
Locking
Please Select
Double Lever Bottom
Screw Locking
Single Lever Bottom
Central Locking
Double Lever Top
Toggle Locking
Degree of Protection
Please Select
IP20
IP44
IP54
IP65
IP66
IP67
IP68
IP69
IP69K
IPX9K
IP6K9K
Contact information
First name
Company
Street
Last name
Country
Postal code
City
E-mail address
Phone
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Submit