Matching Products
Matching Products NEW
Part number: 20 32 100 0201
Current Sensor HCME 1000A-0-00-CPA-0
Current Sensor HCME 1000A-0-00-CPA-0

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current sensor
Industrial version
IPM Primary current, measuring range: ‌0 ... ±3.000 A
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 32 100 0201
Current Sensor HCME 1000A-0-00-CPA-0
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Series HCME
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Open loop
  • Features
    Measurable currents: AC, DC, pulsed, mixed ...
    Galvanic insulation between primary and secondary current
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, auxiliary converters
Version
  • Termination Molex 5045-04A
  • Field of application Industrial version
Technical characteristics
  • IPN Nominal primary current 1,000 A
  • IPM Primary current, measuring range [‌0] ... [±3.000 A]
  • UC Power supply ±15 V ±5 %
  • UOUT Output voltage @ IPN 4 V
  • RL Load resistance > 1 kΩ
  • IC Current consumption @ UC min 17 mA
  • RIN Insulation resistance > 500,000 kΩ
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.5 %
  • ΕL Linearity < 0.7 %
  • UO Offset voltage@ IP = 0 A, TA = 25 °C ± 20 mV
  • UOOL Offset after IPmax ± 30 mV
  • UOT maximum temperature drift of UO ± 1 mV/K
  • UoutT thermal gain drift ± 0,1 %/K
  • tr Response time @ IPN < 3 µs
  • di/dt with optimal coupling > 50 A/µs
  • f Frequency 0 ... 50 kHz
  • TA Ambient temperature -40 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • UD Test voltage, effective (50 Hz, 1 min) 5 kV Primary - secondary
  • UB Rated voltage 690 V
  • Ls Clearance distance ‌ 11.5 mm
  • Ks Creepage distance ‌ 16.6 mm
  • Tightening torque
    ‌3.2 Nm (2x steel screw M4 - Vertical)
    ‌3.2 Nm (2x steel screw M4 - Horizontal)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 50178
    IEC 61373
Commercial data
  • Packaging size 1
  • Net weight 451.9 g
  • Country of origin Germany
  • European customs tariff number 90303370
  • GTIN 5713140827868
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare