Han® HPR Single Pole
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Base montaje tipo pasamuros
      2
    • Base pasacables
      6
    • Capota
      6
  • Locking type
    Select a value Reset filter
    • Bloqueo a tornillo
      14
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      14
    • IP68
      14
    • IP69 / IPX9K según ISO 20653
      14
  • Size
    Select a value Reset filter
    • SP1
      9
    • SP2
      7
  • Cable entry
    Select a value Reset filter
    • 1x M25
      2
    • 1x M32
      4
    • 1x M40
      4
    • 1x M50
      2
  • Version
    Select a value Reset filter
    • Entrada superior
      12
18 products (of 18)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends