Matching Products
Matching Products NEW
Part number: 33 57 851 5000 002
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hybrid cable (copper/FO)
Multimode
2x G50 / 125 µm, 3x 2.5 mm²
PVC
Cable length: 500 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 33 57 851 5000 002
Hyb.Cab.2XFO MM 50µm+3x2,5qmm;reel 500M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable Multimode
Version
  • Cable length 500 m
  • Core structure
    2x G50 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 12.6 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 110 kg
  • Net weight ‌ 217 g/m
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140794887
  • ETIM EC001579
  • eCl@ss 27060501 Hybrid cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare