Matching Products
Matching Products NEW
Accessories
4
Spare Part
2
Inserts
2
Part number: 19 40 703 0957
Han 3HPR-HBMA-M25 bottom open
Han 3HPR-HBMA-M25 bottom open

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Angled, Open bottom, Long version, Feed through hole for fixing screws
Size: 3 A
Screw locking
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 19 40 703 0957
Han 3HPR-HBMA-M25 bottom open
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Spare Part
2
Inserts
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing
    Angled
    Open bottom
    Long version
    Feed through hole for fixing screws
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details
    By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
    By using the angled housings with through holes in the mounting flanges, it has to be ensured by the customer that the fixing screws appropriately sealed from the inside of the housing.
  • Pack contents With seal screw
Technical characteristics
  • Tightening torque (screw locking) ‌ 2 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 194.75 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140830660
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare