Matching Products
Matching Products NEW
Combinables
24
Tools
1
Accessories
14
Spare Part
2
Inserts
88
Frames
1
Part number: 19 20 003 0220
Han A Base Surface Thermoplastic M20
Han A Base Surface Thermoplastic M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Part number: 19 20 003 0220
Han A Base Surface Thermoplastic M20
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
24
Tools
1
Accessories
14
Spare Part
2
Inserts
88
Frames
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Surface mounted housing
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 18.4 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140124356
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
Chapter Han® Hoods and Housings with metric thread
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han-Brid®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare