Matching Products
Matching Products NEW
Accessories
3
Part number: 20 95 000 0016 00
HAIIC MICA IoT Kit EU
HAIIC MICA IoT Kit EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
MICA
CISS IoT Kit
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 000 0016 00
HAIIC MICA IoT Kit EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Series HARTING IIC
  • Element MICA
  • Specification CISS IoT Kit
  • Features Multisensor Package
Version
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
  • Fixing On-wall or DIN rail mounting
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
  • Pack contents
    2095000000200, HAIIC MICA USB
    09488223756015, M12 X coded PushPull Cable Assembly, 1,5m
    21348400C79015, M12 Cable Assembly A-cod st/- m/- 1,5m
    20933100111, RFID PoE Injector 13 W
    0273.600.044-001 Bosch CISS Sensor
Termination data
  • Supply voltage
    24 V DC
    48 V PoE
  • Interfaces
    Ethernet 100 Mbit/s
    GPIO
    USB 2.0 (IP67 PushPull)
Technical characteristics
  • Limiting temperature
    -25 ... +75 °C MICA
    -20 ... -80 °C Bosch CISS sensor
  • Storage temperature -20 ... +80 °C
  • Relative humidity
    5 ... 95 % Non-condensing (MICA)
    10 ... 90 % Non-condensing (Bosch CISS Sensor)
  • Degree of protection acc. to IEC 60529
    IP67 MICA
    IP54 Bosch CISS sensor
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60068-2-6
    IEC 60068-2-27
    EN 301489
Commercial data
  • Packaging size 1
  • Net weight 1,348 g
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Links
Documentation
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare