Matching Products
Matching Products NEW
Part number: 33 10 602 0003 000
FO Cable SM 2xG657.A1, 6,5mm PUR
FO Cable SM 2xG657.A1, 6,5mm PUR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO cable
Singlemode
9 / 125 µm
PUR (polyurethane)
Notes
Compare
Part number: 33 10 602 0003 000
FO Cable SM 2xG657.A1, 6,5mm PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Bezeichnung
  • Kategorie System cabling
  • Komponente Rohkabel
  • Beschreibung Not assembled
  • Kabeltyp FO cable
  • Kabelbeschreibung Singlemode
  • Kabelbedruckung HARTING 33106020003000 2E9/125 G.657.A1 PUR - FIBER OPTIC - GLASFASER – FIBRES OPTIQUES – WWW.HARTING.COM OC-0003332
Version
  • Core structure 9 / 125 µm
Technical characteristics
  • Limiting temperature
    -55 ... +85 °C
    -70 ... +85 °C Lagerung/Transport
  • Cable diameter 6,5 mm
Materialeigenschaften
  • Material (cable) PUR (Polyurethan)
  • RoHS konform
  • ELV Status konform
  • China RoHS e
  • REACH Annex XVII Stoffe nicht enthalten
  • REACH ANNEX XIV Stoffe nicht enthalten
  • REACH SVHC Stoffe nicht enthalten
  • California Proposition 65 Stoffe nicht enthalten
Commercial data
  • Packaging size 1.000
  • Net weight ‌ 36 g/m
  • Country of origin USA
  • European customs tariff number 85447000
  • GTIN 5713140801677
  • eCl@ss 27061803 LWL-Kabel
  • ETIM EC000034
  • UNSPSC 24.0 26121607
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare