US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
沒有可用數據
eShop
System cabling
...
Data Copper cable
RJ45
09 48 636 5757 030
零件號: 09 48 636 5757 030
RJI 10G ang. cab.assy, Cat6a, PVC, 3m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 3 m
注解
比較
零件號: 09 48 636 5757 030
RJI 10G ang. cab.assy, Cat6a, PVC, 3m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Connector 2
RJI 10G RJ45 plug Cat6, 8p IDC angled
Connector 1
RJI 10G RJ45 plug Cat6, 8p IDC straight
Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING RJ Industrial
®
Connector 2
HARTING RJ Industrial
®
45° angled
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Number of contacts
8
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +70 °C
Cable diameter
6.6 mm ± 0.3 mm
Minimum bending radius
4x Cable diameter (singular bending)
8x Cable diameter (repeated bending)
Material properties
Material (cable)
PVC
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
UN/ECE-R 118 fire protection for rolling stock
IEC 60603-7 Mating face
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140392205
eCl@ss
27060308 Patch cord copper (data cable)
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (德文)
PDF (英文)
PDF (日文)
PDF (匈牙利文)
PDF (韓文)
PDF (波蘭文)
PDF (法文)
PDF (繁體中文)
PDF (羅馬尼亞文)
PDF (俄文)
PDF (義大利文)
PDF (簡體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較