Matching Products
Matching Products NEW
Part number: 21 40 600 0888 015
M12 X-cod 8-pol st/- m/- RAIL PP1.5m
M12 X-cod 8-pol st/- m/- RAIL  PP1.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 1.5 m
Notes
Compare
Part number: 21 40 600 0888 015
M12 X-cod 8-pol st/- m/- RAIL PP1.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 X-coding
    Male Straight
Version
  • Cable length 1.5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 24/7
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type PushPull
Technical characteristics
  • Rated current ‌ 0.5 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Limiting temperature
    -40 ... +80 °C moved
    -25 ... +70 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 8.1 mm ± 0.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 113 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140342514
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare