Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
1
N.º de referencia: 33 57 111 0105 003
Hybr.cable Assy,AC,10m,FO+POW-SM-1xHAN3A
Hybr.cable Assy,AC,10m,FO+POW-SM-1xHAN3A

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Hybrid cable (copper/FO)
Singlemode, AC version
Cable length: 10 m
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 33 57 111 0105 003
Hybr.cable Assy,AC,10m,FO+POW-SM-1xHAN3A
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
1
Detalles del producto
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    LC duplex
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable
    Singlemode
    AC version
Version
  • Cable length 10 m
  • Core structure
    2x 9 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 8.8 mm
Material properties
  • Material (cable) PVC
  • RoHS compliant with exemption
  • RoHS exemptions
    6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140151390
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar