Matching Products
Matching Products NEW
Frames
4
Part number: 19 40 024 1161
Han 24HPR-PFT housing-3xM25
Han 24HPR-PFT housing-3xM25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
for mounting from inside
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
3x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 19 40 024 1161
Han 24HPR-PFT housing-3xM25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Frames
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR enlarged
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing for mounting from inside
Version
  • Size 24 HPR enlarged
  • Version Top entry
  • Number of cable entries 3
  • Cable entry 3x M25
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details
    Bulkhead mounted housing 09 40 024 0368 not included, please order separately
    When using Han® Standard inserts of size B or Han-Modular® hinged frames, please order adapter 09400009961 separately.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque ‌6 Nm Fixing screws
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Thickness of the panel ≥2 mm
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 862.5 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140361317
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare