Matching Products
Matching Products NEW
Combinables
55
Accessories
20
Spare Part
3
Inserts
34
Frames
2
Part number: 19 30 016 1271
Han 16B BASE SURFACE LC 2 x M25
Han 16B BASE SURFACE LC 2 x  M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 16 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 30 016 1271
Han 16B BASE SURFACE LC 2 x M25
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
55
Accessories
20
Spare Part
3
Inserts
34
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Surface mounted housing
  • Type Low construction
Version
  • Size 16 B
  • Version Intrare laterală
  • Cable entry 2x M25
  • Locking type Levier de blocare dublu
  • Han-Easy Lock® Da
  • Field of application Carcase/prize standard pentru conectori industriali
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Pentru utilizare ca și conector, conform IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminiu turnat sub presiune
  • Surface (hood/housing) Acoperit cu pulbere
  • Colour (hood/housing) RAL 7037 (gri pulbere)
  • Material (seal) NBR
  • Material (locking)
    Policarbonat (PC)
    Oţel inoxidabil
  • Colour (locking) RAL 7037 (gri pulbere)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Da
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Da
  • California Proposition 65 substances
    Nichel
    Naftalină
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 250 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140126343
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare